??
Catalog navigation
CAD model selection
HELP_VARIABLE
Bore
4-7/16 Inch
Part Number
117474
Weight
57 lbs
Bushing Keyway
1x1/2 Inch
Shaft Keyseat (Ref.)
1x1/2 Inch
Torque Capacity
282.000 lbs-in
Wrench Torque Install. Screws
7.820 lbs-in
A
9.25 Inch
B
5.0 Inch
CL 30 Iron - Hub Diameter
15.5 Inch
Steel Hub Diameter
13.5 Inch
Bolt Circle
9.0 Inch
Quantity - Number of Bolts
3 Inch
Size of Bolts
1-1/4 Inch
L
1.63 Inch
M
4.38 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.